For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-KURZH ZYL DOPPELW ACP - Short-stroke cylinders, double acting (magnetic, non-cushioned)
Bill of material
K-07151158
DES
Identifier
K-07151158
KOLBEN
Piston Ø
32 mm
HUB
Stroke
50 mm
HUBST
Position of the stroke
mm
Enter value for HUBST
Position of the stroke
mm
cm
inch
ft
ANS
Port
G 1/8
GEW
Piston rod male thread
M6
A
45 mm
B
32 mm
C
ØC
12 mm
C1
ØC1
11 mm
D
56 mm
E
48 mm
F
18 mm
G
37 mm
G1
40.8 mm
H
10 mm
H1
10 mm
J
5.5 mm
K
10 mm
L
5.7 mm
M
15 mm
N
48.3 mm
O
ØO
25 mm
P
M6
Q
G1/8
R
36 mm
S
ØS
15 mm
CH
10 mm
T
2.5 mm
U
18 mm
V
32 mm
AC1VIS
Front accessories
-
AC2VIS
Rear accessories
N/A
AC3VIS
Left sensors
-
AC4VIS
Right sensors
-
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D